text.skipToContent text.skipToNavigation

Catalog No. : 2TLA010040R0000

Description:  SENTRY BSR10 24VDC

UPC: 7350024483253

Safety relay and expansion relay with relay outputs 3NO+1NC, +24 VDC supply voltage and screw terminals. For monitoring of safety devices, such as emergency stops, directly in the voltage supply circuit of the relay. Also suitable as expansion relay for a safety relay/ safety PLC, in order to increase the number of safe outputs.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Safety Relays

Specifications

Supply Voltage

24VDC

Monitoring of Emergency Stops

Yes

Safe Output Expansion

Yes

Monitoring of Gate Switches

No

Monitoring OSSD Devices (ex. Light Curtains)

No

Two Hand Control

No

Safety Mats/Edges and Bumpers

No

Timer Function

No

Outputs

Failsafe (Relay) 3 NO + 1 NC

Product Class

Sentry Safety Relays

Product Main Type

BSR

Degree of Protection

IP20

Classifications

ETIM 8 (Etim8)

EC001449 - Device for monitoring of safety-related circuits

ETIM 7

EC001449 - Device for monitoring of safety-related circuits

Dimensions

Product Net Height

120 mm

Product Net Width

22.5 mm

Product Net Weight

0.19kg

Product Net Depth / Length

120 mm

Safety Information

Performance Level

Up to e