Catalog No. : 2SHI
Description: SET SCREW 2P CONN & CAP
UPC: 67396007969
Made or assembled in Canada.
Set Screw Two-Piece Pressure Type Connector Solid Brass Insert with a Screw-on Insulating Cap Vibration Proof Visible Connection Insert Screw and Brass Barrel Only
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Wire connectors |
Specifications
|
Material |
Thermoplastic Polymer |
|
Color |
Black |
|
Voltage Rating |
600 V |
|
Temperature Rating |
302 F , 150 C |
|
Mounting |
Twist-On |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809, CSA 6591 |
Dimensions
|
Wire Size |
16-10 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1570933_2005-01-17 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |