Catalog No. : 2SHB
Description: MARRETTE NO 2 SET SCREW BOX/15
UPC: 67396009031
Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors come in winged and non-winged versions.
Marrette #2 set screw wire connector. Anti-vibration. Cap and insert combination screw & brass barrel. Rated 150 degree C - 600 Volts. Wire range: 16-10. Box of 15.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of rugged material and 150 degree C rated.
- Insulator cap locks securely in place to safeguard against accidental loosening in high vibration applications.
Descriptors
|
Category |
Wire connectors |
Specifications
|
Material |
Thermoplastic Polymer |
|
Color |
Black |
|
Voltage Rating |
600 V |
|
Temperature Rating |
302 F , 150 C |
|
Mounting |
Twist-On |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809, CSA 6591 |
Dimensions
|
Wire Size |
18-12 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1570933_2005-01-17 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |