Catalog No. : 2RE6
Description: INS NYL BUTT SPLICE 6 LEN 1.85 DIA
UPC: 786210894669
- Nylon insulated splices meet or exceed the requirements of MIL-T-7928.
- These splices are color-coded according to wire size.
- Application Tools: TBM6, TBM6S, ERG4007
- Alternate Package Qty: REE28
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Nylon insulated splices meet or exceed the requirements of MIL-T-7928. These splices are color-coded according to wire size. |
Specifications
|
Material |
Copper |
|
Finish |
Electro -Tin Plated |
|
Color |
Blue |
|
Voltage Rating |
600 V |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 44682 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Insulation |
PA |
|
Colour insulation |
Blue |
Documents/Support Tools
|
Sales Drawing |