text.skipToContent text.skipToNavigation

Catalog No. : 2RC10

Description:  INS NYLON BUTT SPLICE 12-10 AWG

UPC: 786210800226

Nylon-Insulated Butt Splice, Length 1.26 Inches, Width .28 Inches, Maximum Insulation Diameter .210, Wire Range #12-#10 AWG, Color Yellow, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Nylon insulated splices meet or exceed the requirements of MIL-T-7928.
  • These splices are color-coded according to wire size.
  • Application Tools: ERG4001, WT145C, WT112M
  • Alternate Package Qty: RCC21

Descriptors

Category

Wire or cable compression splice

Special Features

Nylon insulated splices meet or exceed the requirements of MIL-T-7928. These splices are color-coded according to wire size.

Specifications

Material

Copper

Finish

Electro -Tin Plated

Color

Yellow

Voltage Rating

600 V

Temperature Rating

105 C

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 44682 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

12-10

Material

Copper

Surface protection

Tinned

Insulation

PA

Colour insulation

Yellow

Documents/Support Tools

Sales Drawing

Click here