text.skipToContent text.skipToNavigation

Catalog No. : 2RBS14X

Description:  HEAT-SHR BUTT SPLICE 16-14 LEN 1.5

UPC: 786210703275

Heat Shrinkable Butt Splice, Length 1.50 Inches, Width .26 Inches, Maximum Insulation Diameter .200, Wire Range #16-#14 AWG, Color Blue, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Self-insulated with heat-shrinkable polyolefin and internally coated sealant. Upon completed installation, a fully sealed connection is achieved to protect the joint against the degrading effects of galvanic action, corrosion, and environmental exposure.
  • Application Tools: WT1255
  • Alternate Package Qty: RBBS22X

Descriptors

Category

Wire or cable compression splice

Special Features

Self-insulated with heat-shrinkable polyolefin and internally coated sealant. Upon completed installation, a fully sealed connection is achieved to protect the joint against the degrading effects of galvanic action, corrosion, and environmental exposure.

Specifications

Material

Copper

Finish

Electro -Tin Plated

Color

Blue

Voltage Rating

600 V

Temperature Rating

150 C

Classifications

Brand Name

Sta-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

16-14

Material

Copper

Surface protection

Tinned

Insulation

Other

Colour insulation

Blue

Type of connection

End connector

Documents/Support Tools

Sales Drawing

Click here