Catalog No. : 2RBB
Description: INS NYL AIRCRAFT SPLICE 16-14 AWG
UPC: 786210800219
- Nylon insulated splices meet or exceed the requirements of MIL-T-7928.
- These splices are color-coded according to wire size.
- Application Tools: WT145C, ERG4001
- Alternate Package Qty: RBB23
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Nylon insulated splices meet or exceed the requirements of MIL-T-7928. These splices are color-coded according to wire size. |
Specifications
|
Material |
Copper |
|
Finish |
Electro -Tin Plated |
|
Color |
Blue |
|
Voltage Rating |
600 V |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
Sta-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
AWG-range |
16-14 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Insulation |
PA |
|
Colour insulation |
Blue |
Documents/Support Tools
|
Sales Drawing |