text.skipToContent text.skipToNavigation

Catalog No. : 2RB14XCP

Description:  EXP INS VNY BTT SPLC, 16-14, MINIPK

UPC: 786210899367

Expanded Vinyl-Insulated Butt Splice, Length 1.13 Inches, Width .26 Inches, Maximum Insulation Diameter .200, Wire Range #16-#14 AWG, Color Blue, Copper, Tin Plated, Mini-Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • In butt splices, the wires are butted together and crimped at each end of the splice.
  • These splices are color-coded according to wire size.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001
  • Alternate Package Qty: 2RB14X

Descriptors

Category

Wire or cable compression splice

Special Features

In butt splices, the wires are butted together and crimped at each end of the splice. These splices are color-coded according to wire size.

Specifications

Material

Copper

Finish

Electro -Tin Plated

Color

Blue

Voltage Rating

600 V

Temperature Rating

105 C

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

16-14

Material

Copper

Surface protection

Tinned

Colour insulation

Blue

Documents/Support Tools

Sales Drawing

Click here