text.skipToContent text.skipToNavigation

Catalog No. : 2IHE

Description: 

UPC:

Two Gang Universal Box Extension Ring, Silver, Aluminum, Gaskets and Screws Included, Pack of 10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box extension

Special Features

Alloy A380 aluminum, certified zinc alloy and stainless steel springs provide increased corrosion resistance

Application

Dry-tite boxes and covers protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations

Specifications

Number Of Outlet

0

Material

Aluminum Die Cast

Color

Silver

Classifications

Brand Name

Red Dot

Standard

UL E28688
UL E28688

ETIM EC000115 Plaster compensation ring

Shape

Square

With cover

N

Application

Built-in installation box (device box)

Mounting method

Flush mounted (plaster)

Extension ring

Y