text.skipToContent text.skipToNavigation

Catalog No. : 2IH31-G

Description:  PVC CTD BOX 2GANG 3HOLES 1/2IN GRY

UPC: 704508027827

PVC Coated Gray Universal Weatherproof Box, 2-Gang, 31.8 Cubic Inch, Three 1/2 Inch Holes, Silver
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Weatherproof boxes

Special Features

PVC Coated for Corrosion Resistance

Application

Provides a Convenient Location to Pull Conductors and Make Splices in Dry, Damp or Wet Locations

Specifications

Number Of Outlet

2

Color

Silver

Cubic Capacity

31.8 cu in

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant