Catalog No. : 2HS31/2-G
Description: PVC CTD PIPESTRAP 2HOLE 3-1/2IN GRY
UPC: 704508435295
Descriptors
|
Category |
Metal straps |
|
Special Features |
Sized to Allow for Extra Thickness of the PVC Coating |
|
Application |
To Support Conduit on Walls and Structures |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3-1/2 Inch/91mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
91-91 mm |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Other |
|
Surface protection |
Coated |