Catalog No. : 2HS1/2-B
Description: PVC CTD PIPESTRAP 2HOLE 1/2IN BLUE
UPC: 704508010973
Descriptors
|
Category |
Metal straps |
|
Special Features |
Sized to Allow for Extra Thickness of the PVC Coating |
|
Application |
To Support Conduit on Walls and Structures |
Specifications
|
Material |
Steel |
|
Color |
Blue |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1/2 Inch/16 Metric |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
16-16 mm |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Other |
|
Surface protection |
Coated |