Alternate Catalog No. : 2G4DV 1/2 3/4
Catalog No. : 2G4DV1/23/4
Description: 2-GANG DVC BX,STL,30.3CU,1/23/4KO,
UPC: 785991128079
Two-Gang Drawn Style Outlet Box, 45 Cubic Inches, 4 Inches Square x 2-1/8 Inches Deep, Welded Construction with 1/2 Inch and 3/4 Inch Eccentric Knockouts and Ground Bump, Pre-Galvanized Steel, with CV Bracket Recessed 7/8 Inches, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Gang box |
|
Application |
For use with Conduit |
Specifications
|
Number Of Outlet |
2 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
45 cu in |
|
Knockouts |
14 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 4 Inches Width x 2-1/8 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |