Catalog No. : 2G4D1234-10R
Description: 2 GNG 21/8 DEV BX 1/2 3/4 KO
UPC: 785991057010
Descriptors
|
Category |
Steel Outlet Boxes |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
2 |
|
Material |
Steel |
|
Cubic Capacity |
30.3 cu in |
|
Knockouts |
17 |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Height x 4 Inches Width x 2-1/8 Inches depth |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Depth |
53.975 mm |
|
Material |
Steel |
|
Weatherproof |
N |