text.skipToContent text.skipToNavigation

Alternate Catalog No. : R42CXXXEDX2BGXSYS1HS

Catalog No. : 2CXXXEDX2BGXSYS1HS

Description:  MVR, 27KV, 3PH-TRIP SINGLE, CLUSTER

UPC: 75114352215

Molded Vacuum Recloser, 3/Single Phases. 27kV, Standard Cluster Mounting, No CPT, Control Model 651R Customer Special. 30 Foot Control Cable. No Source Side Voltage Sensor.2-Hole NEMA Lug. Both Line and Load Side Arrester Brackets. Surge Arrester - 18kV, 15.3kV MCOV. No Wildlife Protector. Standard Green Open/Red Closed Position Indicator. Ships Completely Assembled and Site Ready.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Specifications

Voltage Rating

27 kV

Amperage Rating

800 A

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here