text.skipToContent text.skipToNavigation

Alternate Catalog No. : OVR T2 3L 40-550PU

Catalog No. : 2CTB802345R3400

Description:  OVR T2 3L 40-550 P U Surge Protective Device

UPC: 3660308527080

For more info visit:  electrification.us.abb.com

Descriptors

Category

Din Rail Series

Specifications

Standards

UL 1449 Ed3

Nominal AC Voltage of the System

480V 3-Phase Delta

Number of Poles

4 Wire - 3 Pole

Number of Protected Poles

3