text.skipToContent text.skipToNavigation

Alternate Catalog No. : CBT-3T6-5R-HP-SI

Catalog No. : 2CQG201303R1021

Description:  CBT_3T6_5R_HP_SI B_AAC HEATPMP SI

UPC: 5391539122857

14-Point BACnet B-AAC programmable controller for terminal applications such as heat pump, roof top unit, fan coil, chilled ceiling, and small air handling units. Controller features 3 UniPutsTM with Triac outputs (software configured for AI, AO, DI or DO-T (Triac), 6 UI and 5 Digital (Relay) Outputs. Freely programmable, c/w pre-loaded factory configuration strategy for Heat Pump with metric units (degC).
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

BACnet Controllers & Software

Application

Terminal application

Specifications

Product Type

BACnet B-AAC controller

Number of BACnet points

14

Pre-loaded strategy units

SI (metric)