text.skipToContent text.skipToNavigation

Alternate Catalog No. : FBTI-7T7-1U1R

Catalog No. : 2CQG201022R1011

Description:  FBTI_7T7_1U1R IP B_BC:16 I/O UNITARY

UPC: 5391539126008

16-Point BACnet IP/B-BC programmable controller for terminal applications such as heat pumps, roof top units, fan coils, chilled ceilings, and small air handling units. Controller features 7 UniPuts™ with triac outputs (software configured for AI, AO, DI or DO-T (Triac), 1 UniPut™ without triac output, 7 UI and 1 Digital (Relay) Output. Freely programmable.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

BACnet Controllers & Software

Application

Terminal Unit

Specifications

Product Type

BACnet B-BC

Number of BACnet points

16