text.skipToContent text.skipToNavigation

Alternate Catalog No. : FBVI-2U4-4T-FA-SI

Catalog No. : 2CQG201021R1011

Description:  FBVI-2U4-4T-FA-SI

UPC: 5391539125902

 10-Point BACnet/IP B-BC programmable controller for control and monitoring of small plant or HVAC equipment. Controller features 2 UniPuts™ (software configurable for AI, AO, DI or DO-R (Relay)) 4 DO and 4 UI - Celsius version
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

BACnet Controllers & Software

Application

Small Plant or HVAC Equipment

Specifications

Product Type

BACnet B-BC controller

Number of BACnet points

10

Pre-loaded strategy units

SI