text.skipToContent text.skipToNavigation

Alternate Catalog No. : CBX-8R8-H

Catalog No. : 2CQG201004R1021

Description:  CBX_8R8_H B_AAC+HOA: 16 I/0+4 MODBUS

UPC: 5391539122659

16- Point BACnet® B-AAC programmable controller with HOA switches and potentiometers for control and monitoring of HVAC equipment and plants. Controller features 8 UniPuts™ with Relay outputs (software configurable for AI, AO, DI or DO-R (Relay)) and 8 UI. Includes support for 4 Modbus® RTU devices or 40 points.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

BACnet Controllers & Software

Application

Small Plant or HVAC Equipment

Specifications

Product Type

BACnet B-AAC controller

Number of BACnet points

16

Hand Off Auto

HOA