text.skipToContent text.skipToNavigation

Alternate Catalog No. : IT-8000-USWIFI

Catalog No. : 2CQG150101R2011

Description:  IT_8000_USWIFI NETWORK CONTROLLER USWIFI

UPC: 5391539120853

INTEGRA N4 network controller with embedded webserver includes 2 isolated RS-485 ports, configurable for 9.6 to 115.2 kbps. Support for 2 RS-485 protocols (BACnet MS/TP, LON, Modbus RTU). Two RJ-45 10/100 MB Ethernet with TCP/IP support for FOX, BACnet/IP, and Modbus TCP. WiFi connectivity 802.11 a/b/g/n (US WLAN Country Code). Web Interface, embedded Workbench, integrated power supply and USB backup and restore.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Supervisor Software & Control Engines (Integra N4)

Specifications

Product Type

IT-8000 Unbundled