text.skipToContent text.skipToNavigation

Alternate Catalog No. : MATRIX-2-216

Catalog No. : 2CQG100114R1021

Description:  ACE 750 POINTS, 16 DEVICES

UPC: 5391539126350

MATRIX-2-216 ACE 750 points, 16 devices
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Enterprise Software & Control Engines (ASPECT)

Specifications

Product Type

Control Engines

Number of Devices

16

Number of BACnet points

740