text.skipToContent text.skipToNavigation

Alternate Catalog No. : MATRIX-216

Catalog No. : 2CQG100102R1021

Description:  MAT_216 ACE 750 POINTS, 16 DEVICES

UPC: 5391539120549

MATRIX ACE (ASPECT Control Engine) with embedded ASPECT runtime engine and web UI, includes 2 EIA-485 ports, configurable for 9.6 to 115.2 kbps, capable of supporting upto a total of 16 devices (either MS/TP or TCP/IP) or 750 points. Support for 2 RS-485 protocols (BACnet MS/TP, Modbus RTU, AAM PUP or Teletrol TSC), and a maximum of 64 MS/TP devices per port. One RJ-45 10/100 MB Ethernet port with TCP/IP support for FT/Net, BACnet/IP, Modbus TCP and Cylon UC32.netK. Field upgrade-able to support a maximum of 2,500 points and 128 devices as a combination of either TCP/IP or MS/TP connections.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Enterprise Software & Control Engines (ASPECT)

Specifications

Product Type

Control Engines

Number of Devices

16

Number of BACnet points

750