Catalog No. : 2CKPM-G
Description: 2G NM WIU MEDIUM COVER, XDUTY,GRY
UPC: 42269006805
- Manufactured with a high impact UV-resistant polycarbonate material
- Available in 1 and 2 gang configurations with a variety of cover depths
- Accommodates numerous receptacle configurations and almost every common plug and cord size
- Keyhole mounts make it fast and easy to install, simply loosen existing device screws and slide cover over
- Lockable covers comply with OSHA lockout/tag out requirements
- Ships with adapter plates and pre-mounted gaskets
- Wasp guard keeps out unwanted pests
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Stainless steel hinge pin for extra durability |
|
Application |
Accepts GFCI, single, duplex or switch configurations |
Specifications
|
Material |
Non-metallic |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 18685 | 441302 | N/A | 2173478_2015-08-28 | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Depth |
73.025 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |