Catalog No. : 2CKPM-BULK
Description: 2G NM WIU MED CVR,XDUTY,CLR,BULK
UPC: 42269007352
- Manufactured with a high impact UV-resistant polycarbonate material
- Available in 1 and 2 gang configurations with a variety of cover depths
- Accommodates numerous receptacle configurations and almost every common plug and cord size
- Keyhole mounts make it fast and easy to install, simply loosen existing device screws and slide cover over
- Lockable covers comply with OSHA lockout/tag out requirements
- Ships with adapter plates and pre-mounted gaskets
- Wasp guard keeps out unwanted pests
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Stainless steel hinge pin for extra durability |
|
Application |
Accepts GFCI, single, duplex or switch configurations |
Specifications
|
Material |
Non-metallic |
|
Color |
Clear |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Depth |
73.025 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |