Catalog No. : 2CKPM-BR
Description: 2G NM WIU MEDIUM COVER, XDUTY, BRZ
UPC: 42269006867
- Available in 1 and 2 gang configurations with a variety of cover depths
- Accommodates numerous receptacle configurations and almost every common plug and cord size
- Keyhole mounts make it fast and easy to install, simply loosen existing device screws and slide cover over
- Lockable covers comply with OSHA lockout/tag out requirements
- Ships with adapter plates and pre-mounted gaskets
- Wasp guard keeps out unwanted pests
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Manufactured with a high impact UV-resistant polycarbonate material |
Specifications
|
Material |
Non-metallic |
|
Shape |
Rectangular |
|
Number Of Outlet |
2 |
|
Color |
Bronze |
|
Mounting |
Keyhole |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL e11461, CSA 18685 |
Dimensions
|
Size |
3-11/32 Inches x 5-9/16 Inches x 6-5/8 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 18685 | 441302 | N/A | 2173478_2015-08-28 | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Depth |
73.025 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |