Alternate Catalog No. : OVRHT3D502773Y
Catalog No. : 2CJC705277Y0000
Description: OVRHT3D 277/480 3-PHASE WYE, 4-W + G
UPC: 783164668537
Descriptors
|
Category |
ABB SPD (TVSS) Family |
|
GO Schedule |
YB |
Specifications
|
Maximum Surge Current (kA) |
25kA per mode / 50kA per phase |
|
Voltage |
277/480V Wye |
|
Product Type |
ABB OVRHT3D Wall Mount |
|
Surge Counter |
No |
|
Alarm |
No |
|
Enclosure Type |
NEMA 4X |
|
Nominal Discharge Currrent |
20 kA |
|
Standards |
UL 1449 Ed5 |
|
SCCR - Short Circuit Current Rating |
200 kA |
|
Product Name |
OVRHT3D |
|
MCOV (kVrms) |
320 |
|
Internal Disconnect, Surge Counter, Alarm |
No |
|
System Voltage Configuration |
3 ph, 4 W + G |
Classifications
|
UL 1283 |
no |