text.skipToContent text.skipToNavigation

Alternate Catalog No. : OVRHT3D501203Y

Catalog No. : 2CJC705120Y0000

Description:  OVRHT3D 120/208 3-PHASE WYE, 4-W + G

UPC: 783164668421

ABB OVRHT3D Wall Mount OVRHT3D 120/208 3-PHASE WYE, 4-W + G 120/208V 3 ph, 4 W + G
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ABB SPD (TVSS) Family

GO Schedule

YB

Specifications

Maximum Surge Current (kA)

25kA per mode / 50kA per phase

Voltage

120/208V Wye

Product Type

ABB OVRHT3D Wall Mount

Surge Counter

No

Alarm

No

Enclosure Type

NEMA 4X

Nominal Discharge Currrent

20 kA

Standards

UL 1449 Ed5

SCCR - Short Circuit Current Rating

200 kA

Product Name

OVRHT3D

MCOV (kVrms)

150

Internal Disconnect, Surge Counter, Alarm

No

System Voltage Configuration

3 ph, 4 W + G

Classifications

UL 1283

no