text.skipToContent text.skipToNavigation

Catalog No. : 2CCU

Description:  2 GA. UNIV. FLIP LID IN SILVER

UPC: 42269004313

Two Gang Universal Flip-Lid Weatherproof Receptacle Cover, Silver, Zinc Alloy
View More View Less
For more info visit:  electrification.us.abb.com
  • Keyhole openings on back enable easy installation on an existing outlet.
  • Durable, die-cast zinc-alloy construction.
  • Lockable for security when not in use.
  • Preconfigured for GFCI, the industry's most common outdoor application.
  • Capable of mounting either vertically or horizontally.
  • Easy access to outlet with 130 degree opening

Descriptors

Category

Electrical box covers

Special Features

Included adapter plates offer 12 installation options with 1-gang cover and 25 installation options with 2-gang cover.

Application

Suitable for use in wet locations with cover closed

Specifications

Material

Zinc alloy

Color

Silver

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E28688

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 016807 441302 N/A N/A N/A
UL E28688 N/A QCIT N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

115.887 mm

Width

117.475 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N

Documents/Support Tools

Marketing Brochure

Click here