text.skipToContent text.skipToNavigation

Catalog No. : 2CCTD

Description:  2GNG CVR TGLE SWITCH & DPLX

UPC: 42269350908

Two Gang Weatherproof Receptacle Cover, Silver, Aluminum, Single Switch and One Duplex Receptacle, Cover Only, Packed with Spacers
View More View Less
For more info visit:  electrification.us.abb.com
  • Clean cover edges provide good gasket sealing.
  • Precision cast and machined surfaces permit safer wire pulling.
  • Convenient mounting lugs for a variety of mounting methods and securely fastened mounting plates reduce costly call backs.

Descriptors

Category

Electrical box covers

Special Features

Die Cast construction and industrial design combine to product a rugged protective enclosure for devices.

Application

Dry-tite boxes and covers protect wiring devices, switches, electronic components, and terminal block in Dry, Damp and Wet Locations.

Specifications

Material

Aluminum Die Cast

Finish

Aluminum lacquer

Color

Silver

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E28688

Compliance and Certifications

REACH REACH 253 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 16807 441302 N/A N/A N/A
UL E28688 N/A QCIT N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

115.8748 mm

Width

117.475 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here