Catalog No. : 2CCSV
Description: 2 GANG CVR FOR 2 SGL RECEPT
UPC: 42269010758
Two Gang Weatherproof Receptacle Cover, Silver, Aluminum, 2 Single Receptacle Cover with 1.485 Inch Diameter Opening Vertical, Device Mount
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Die Cast construction and industrial design combine to product a rugged protective enclosure for devices. |
|
Application |
Dry-tite boxes and covers protect wiring devices, switches, electronic components, and terminal block in Dry, Damp and Wet Locations. |
Specifications
|
Material |
Aluminum Die Cast |
|
Finish |
Aluminum lacquer |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28688 | N/A | QCIT | N/A | N/A |