Catalog No. : 2CCG
Description: 2GANG GFCI COVER
UPC: 42269350571
- Clean cover edges provide good gasket sealing.
- Precision cast and machined surfaces permit safer wire pulling.
- Convenient mounting lugs for a variety of mounting methods and securely fastened mounting plates reduce costly call backs.
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Die Cast construction and industrial design combine to product a rugged protective enclosure for devices. |
|
Application |
Dry-tite boxes and covers protect wiring devices, switches, electronic components, and terminal block in Dry, Damp and Wet Locations. |
Specifications
|
Material |
Zinc alloy |
|
Finish |
Aluminum lacquer |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E28688 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 16807 | 441302 | N/A | N/A | N/A |
| UL | E28688 | N/A | QCIT | N/A | N/A |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |