Catalog No. : 2CCB
Description: TWO GANG BLANK CVR
UPC: 42269350458
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Rectangular |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E28688 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28688 | N/A | QCIT | N/A | N/A |
|
Length |
114 mm |
|
Width |
114 mm |
|
Shape |
Square |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Steel |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |