Alternate Catalog No. : CMS-802
Catalog No. : 2CCA880331R0001
Description: CMS FLAT CABLE 5M
UPC: 7612271474225
Energymanagement-Device CMS-802 Flatcable 5m
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Current Monitoring System |
|
Product Line |
Accessories for CMS |
Specifications
|
Product Main Type |
CMS |
|
Accessory Type |
Connection technique |
|
Ambient Air Temperature |
Operation -25 … +70 °C |
|
Country of Origin |
Malaysia (MY) |
Dimensions
|
Product Net Width |
9 mm |
|
Product Net Height |
1 mm |
|
Product Net Length |
5000 mm |
Ordering
|
Minimum Order Quantity |
1 |