Catalog No. : 2C14-12
Description: STA-KON SLEEVE CONN.
UPC: 786210800097
Non-Insulated Parallel Splice Connector For Wire Range 12-10 Length 3/8 Diameter .17, Bronze
View More
View Less
For more info visit:
electrification.us.abb.com
- Resistant to corrosion and preserve the electrical integrity of the wires in single or multiple strands.
- Feature an intelligent constructable part number for quick identification of the wire range.
- Application Tools: WT111M
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Resistant to corrosion and preserve the electrical integrity of the wires in single or multiple strands. Feature an intelligent constructable part number for quick identification of the wire range. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Bronze |
|
Color |
Metallic |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
12-10 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
AWG-range |
12-10 |
|
Insulation |
None |