Catalog No. : 2B800X
Description: CU 2BLT CONN W/O SPCR 600-800 1PC
UPC: 783786400133
Copper Type 2BX - One piece Two-Bolt Connector without spacer for Wire Range Main: 600 - 800 kcmil Tap: 2 Sol. - 800 kcmil , Bolt Size 3/4
View More
View Less
For more info visit:
electrification.us.abb.com
- Single-piece construction. Castings and bolts of high-strength copper alloy. Neoprene washer holds free bolt in place during installation.
- UL 486A listed for copper conductor only.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Single-piece construction. Castings and bolts of high-strength copper alloy. Neoprene washer holds free bolt in place during installation. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Bolt Size |
3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
|
Suitable for |
Round conductor |
|
Material |
Copper |