Catalog No. : 2B500
Description: CU 2BLT CONN W/O SPCR 300-500 3/4B
UPC: 783786400058
Copper Type 2B - Two-Bolt Connector without Spacer for Wire Range Main: 300 - 500 kcmil Tap: 4 Sol. - 500 kcmil, Bolt Size 1/2
View More
View Less
For more info visit:
electrification.us.abb.com
- Castings and bolts of high-strength copper alloy. Removable cap.
- UL 486A listed for copper conductor only.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Castings and bolts of high-strength copper alloy. Removable cap. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Bolt Size |
1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
|
Suitable for |
Round conductor |
|
Material |
Copper |
Documents/Support Tools
|
Sales Drawing |