Catalog No. : 2B40W
Description: CU 2BLT CONN W/SPCR 1/0-4/0 9/16B
UPC: 783786400171
Copper Type 2BW - Two-Bolt Connector with Spacer for Wire Range Main: 1/0 - 4/0 Str. Tap: 6 Sol. - 4/0 Str. , Bolt Size 9/16
View More
View Less
For more info visit:
electrification.us.abb.com
- Single-piece construction. Castings and bolts of high-strength copper alloy. Spacer made of ductile, high-conductivity copper alloy.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Single-piece construction. Castings and bolts of high-strength copper alloy. Spacer made of ductile, high-conductivity copper alloy. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Bolt Size |
9/16 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798000 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
|
Suitable for |
Round conductor |
|
Material |
Copper |
Documents/Support Tools
|
Sales Drawing |