Catalog No. : 2B40PW
Description: AL 2BLT CONN W/SPCR 4/0-6 9/16B
UPC: 783786400249
Aluminum Type 2BPW - Two-Bolt Connector with Spacer for Wire Range Main: 4/0-6 - 4/0-1/0 Tap: 4/0 Str-1/0 Sol. - 4/0 Str.-1/0 Str., Bolt Size 9/16
View More
View Less
For more info visit:
electrification.us.abb.com
- Single-piece construction.
- UL 486A listed for copper conductor only.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Single-piece construction. |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Bolt Size |
9/16 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 622302 | N/A | 2042918 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
|
Suitable for |
Round conductor |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |