text.skipToContent text.skipToNavigation

Catalog No. : 2B40

Description:  CU 2BLT CONN W/O SPCR 1/0-4/0 9/16B

UPC: 783786400034

Copper Type 2B - Two-Bolt Connector without Spacer for Wire Range Main: 1/0 - 4/0 Str. Tap: 6 Sol. - 4/0 Str. , Bolt Size 9/16
View More View Less
For more info visit:  electrification.us.abb.com
  • Castings and bolts of high-strength copper alloy. Removable cap.
  • UL 486A listed for copper conductor only.

Descriptors

Category

Mechanical connectors

Special Features

Castings and bolts of high-strength copper alloy. Removable cap.

Specifications

Material

Copper

Classifications

Brand Name

Blackburn

Standard

UL E9809

Dimensions

Bolt Size

9/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC000491 Earth terminal clamp

Suitable for

Round conductor

Material

Copper

Documents/Support Tools

Sales Drawing

Click here