text.skipToContent text.skipToNavigation

Catalog No. : 2B350W

Description:  CU 2BLT CONN W/SPCR 4/0-350 3/4B

UPC: 783786400188

Copper Type 2BW - Two-Bolt Connector with Spacer for Wire Range Main: 4/0 Str. - 350 kcmil Tap: 4 Sol. - 350 kcmil , Bolt Size 3/4
View More View Less
For more info visit:  electrification.us.abb.com
  • Single-piece construction. Castings and bolts of high-strength copper alloy. Spacer made of ductile, high-conductivity copper alloy.

Descriptors

Category

Mechanical connectors

Special Features

Single-piece construction. Castings and bolts of high-strength copper alloy. Spacer made of ductile, high-conductivity copper alloy.

Specifications

Material

Copper

Classifications

Brand Name

Blackburn

Standard

UL E9809

Dimensions

Bolt Size

3/4 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC000491 Earth terminal clamp

Suitable for

Round conductor

Material

Copper

Documents/Support Tools

Sales Drawing

Click here