text.skipToContent text.skipToNavigation

Catalog No. : 2B350PW

Description:  AL 2BLT CONN W/SPCR 350-4 3/4B

UPC: 783786400256

Aluminum Type 2BPW - Two-Bolt Connector with Spacer for Wire Range Main: 350-4 - 350-4/0 Tap: 350-4 Sol. - 350-4/0, Bolt Size 3/4
View More View Less
For more info visit:  electrification.us.abb.com
  • Single-piece construction.
  • UL 486A listed for copper conductor only.

Descriptors

Category

Mechanical connectors

Special Features

Single-piece construction.

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Standard

UL E9809

Dimensions

Bolt Size

3/4 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798000 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Sales Drawing

Click here