Catalog No. : 2B1000PW
Description: AL 2BLT CONN W/SPCR 900-2 5/16B
UPC: 783786400287
Aluminum Type 2BPW - Two-Bolt Connector with Spacer for Wire Range Main: 900-2 - 900-666.6 Tap: 1000-2 Sol. - 1000-750, Bolt Size 15/16
View More
View Less
For more info visit:
electrification.us.abb.com
- Single-piece construction.
- UL 486A listed for copper conductor only.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Single-piece construction. |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Bolt Size |
15/16 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798000 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
|
Suitable for |
Round conductor |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |