text.skipToContent text.skipToNavigation

Catalog No. : 2A-18

Description:  NON-INS BTT SPLICE 22-18AWG LEN .63

UPC: 786210800011

Non-Insulated Butt Splice, Length 0.63 Inches, Width 0.13 Inches, Wire Range 22-18 AWG, Copper, Tin Plated, 100 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Application Tools: WT110M, WT111M, WT112M, WT2000, ERG4002
  • Alternate Package Qty: AA2

Descriptors

Category

Wire or cable compression splice

Specifications

Material

Copper

Finish

Electro -Tin Plated

Color

Metallic

Voltage Rating

600 V

Temperature Rating

150 C

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

22-18

Material

Copper

Surface protection

Tinned

Insulation

None

Documents/Support Tools

Sales Drawing

Click here