text.skipToContent text.skipToNavigation

Catalog No. : 297-54251

Description:  DIE FOR 271-31953-1 OR 271-31953-2

UPC: 786209671813

Die for Stainless Steel Lug with Bolt Hole size 3/8 Inch, Length 2-7/16 Inch, Plain Finish and for One-Hole Stainless Steel Waterseal Lug - Length 2-7/16 Inches, Thickness 3/32 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Material

Stainless Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant