Catalog No. : 2941AL
Description: 1IN RANGER ALUM CORD CONN .500-.750
UPC: 786210797205
Made or assembled in Canada.
Liquidtight Strain Relief Connector, 1 Inch, Straight, Cord Range 0.500 to 0.750 Inch, Throat Diameter 1-1/16 Inch, Aluminum Body, Glandnut, and Grip, Rubber Bushing
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
- Provide a means for passing a cord cable into an enclosure through a bulkhead
- Suitable for Ordinary, Wet or Dry locations.
- Suitable for use in hazardous locations where general purpose equipment is specifically permitted by NEC 501-4(b).
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Extended Range with Superior Strain Relief |
|
Application |
Provide a Means for Passing a Cord Cable Into an Enclosure Through a Bulkhead |
Specifications
|
Material |
Aluminum |
|
Color |
Metallic |
|
Environmental Conditions |
Ordinary, Wet, or Dry Locations |
Classifications
|
Brand Name |
T&B Cord & Cable Fittings |
|
Standard |
UL E13938, CSA 52391 |
Dimensions
|
Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 2275026_2010-03-24 | N/A |
| CSA | 52391 | 441201 | N/A | 1551456_2005-01-07 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |