text.skipToContent text.skipToNavigation

Catalog No. : 2940S

Description:  1IN STR LT RELIEFCONN .310-.560 STL

UPC: 786210297453

Made or assembled in Canada.

Liquidtight Strain Relief Connector, 1 Inch, Straight, Cord Range 0.310 to 0.560 Inch, Throat Diameter 1-1/16 Inch, Steel Body and Gland, Plastic Grip, Santoprene Bushing
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A N/A N/A
CSA 4484 441201 N/A N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 inch

Thread length

20.64 mm

Suitable for cable diameter

3.175-9.525 mm

Material

Metal

Material quality

Steel

Colour

Natural colour

Model

Straight

Documents/Support Tools

Sales Drawing

Click here