text.skipToContent text.skipToNavigation

Catalog No. : 2940NM

Description:  1IN NYLON RANGER CORDCONN .310-.560

UPC: 786210797465

Liquidtight Strain Relief Connector, Straight, 1 Inch NPT Thread, Cable Range 0.310 Inch/7.9mm to 0.560 Inch/14.2mm, IP65 Rating, UV Resistant Polyamide 6.6 Body, Black
View More View Less
For more info visit:  electrification.us.abb.com
  • Extended range with superior strain relief.
  • Reduced overall size, fits into tighter spaces.
  • Gland nut designed to restrict cable bending.
  • Provide a means for passing a cord cable into an enclosure through a bulkhead
  • Suitable for Ordinary, Wet or Dry locations.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A 2275026_2010-03-24 N/A
CSA 52391 441201 N/A 1551456_2005-01-07 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 inch

Thread length

19.84 mm

Suitable for cable diameter

7.9-14.2 mm

Material

Plastic

Material quality

Polyamide (PA)

Degree of protection (IP)

IP65

Colour

Black

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Support/Tools

Click here