Catalog No. : 2936M
Description: THREAD ENLARGER BRASS PG29/PG36
UPC: 786209978424
Brass ME Enlarger, PG - Thread Outside PG 29.0 Length 8.0mm, Thread Inside PG 36.0 Length 12.0mm
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Enlargement of an Existing PG Thread |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
|
Connection |
PG29 to PG36 |
|
Temperature Rating |
-60 to +200 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
PG29 to PG36 |