Catalog No. : 2931NM
Description: 3/4 IN NYLON RANGER CONN .310-.560
UPC: 786210797441
- Extended range with superior strain relief.
- Reduced overall size, fits into tighter spaces.
- Gland nut designed to restrict cable bending.
- Provide a means for passing a cord cable into an enclosure through a bulkhead
- Suitable for Ordinary, Wet or Dry locations.
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 2275026_2010-03-24 | N/A |
| CSA | 52391 | 441201 | N/A | 1551456_2005-01-07 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/4 inch |
|
Thread length |
15.875 mm |
|
Suitable for cable diameter |
7.9-14.2 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP65 |
|
Colour |
Black |
|
Model |
Straight |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |